Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TLK-G1350R2 - Littrow Grating Module for Littrow Tunable Laser Kits, 1350 g/mm, 1220 nm Operation 
TLK-G1350R2 - Littrow Grating Module for Littrow Tunable Laser Kits, 1350 g/mm, 1220 nm Operation
Zoom
TLK-G1350R2
Littrow Grating Module for Littrow Tunable Laser Kits, 1350 g/mm, 1220 nm Operation
Part Number: TLK-G1350R2 - Ask a technical question Ask a technical question.
Weight: 0.40 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,690.00
Add To Cart:
Qty :   
TLK-G1350R2 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Grating Module for Operation Centered at 1220 nm
  • Includes Pivot Bracket, Arm, and Grating

Thorlabs offers this holographic reflection grating featuring 1350 grooves/mm for use with TLK Series Littrow Tunable Laser Kits. The gratings are premounted on a pivot arm for easy installation into existing Tunable Laser Kits.

Specifications
  • Littrow Grating Item #: TLK-G1350R2*
  • Compatible Littman Kit: TLK-L1220R
  • Optimal Center Wavelength:1220 nm
*Position of grating on arm differs between both 1350 grooves/mm products.

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000