Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TLK-352330-C - Tunable Laser Kit Collimating Lens, AR Coating: 1050-1620 nm 
TLK-352330-C - Tunable Laser Kit Collimating Lens, AR Coating: 1050-1620 nm
Zoom
TLK-352330-C
Tunable Laser Kit Collimating Lens, AR Coating: 1050-1620 nm
Part Number: TLK-352330-C - Ask a technical question Ask a technical question.
Weight: 0.02 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $183.00
Add To Cart:
Qty :   
TLK-352330-C Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Mounted Aspheric Lenses
  • Coating: 1050 – 1620 nm

This premounted lens offers easy integration and alignment. The TLK-352330-C Collimating Lens incorporates a Ø5.00 mm, f = 3.1 mm, NA = 0.68 Geltech Aspheric Lens with AR coating for 1050 - 1620 nm.

Specifications
  • Compatible Laser Kit:TLK-L1300M (Center Wavelength 1310 nm), TLK-L1550M (Center Wavelength 1550 nm)

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000