Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TL1300-B - INTUN Tunable Laser, 1320 nm CWL, >20 mW 
TL1300-B - INTUN Tunable Laser, 1320 nm CWL, >20 mW
Zoom
TL1300-B
INTUN Tunable Laser, 1320 nm CWL, >20 mW
Part Number: TL1300-B - Ask a technical question Ask a technical question.
Weight: 6.61 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Non-Compliant
Price: $21,924.00
Add To Cart:
Qty :   
TL1300-B Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Collimated Free Space Output Beam
  • Instantaneous Linewidth of 120 kHz (Typical)
  • USB 2.0 Interface
  • SM1 (1.035"-40) and 30 mm Cage System Compatible
  • Suitable for Spectroscopy and Interferometry

Thorlabs' TL1300-B INTUN Tunable Laser is designed for demanding applications such as spectroscopy. This truly continuously tunable laser is optimized for step and measurement applications, offers mode-hop-free operation, and has a convenient USB 2.0 interface.

This INTUN tunable laser has an external cavity design (ECL) to enable a wide mode-hop free tuning range. All lasers in the INTUN family have reduced spontaneous emission to further improve the laser performance. The INTUN has an SM1 (1.035"-40)-compatible thread on the output port and mounting holes for our 30 mm cage system to allow ease of use with our optomechanical equipment. The output is a collimated free-space beam. The INTUN B has the means to lock the wavelength to an external wavelength reference such as a gas cell or a frequency comb. This product is a complete turnkey solution without the need for additional electronic boxes.

Specifications
  • Wavelength: 1320 nm
  • Optical Power: >20 mW
  • Tuning Range: >100 nm
  • Tuning Speed Continuous: 0 - 50 nm/s
  • Wavelength Resolution
    • Controlled MOde: 12 Bits of Wavelength Range
    • Free Step Mode: 0.5 pm
    • Fine Tune Mode: 0.1 pm
  • Wavelength Repeatability: 1 pm
  • Absolute Wavelength Accuracy: ±50 pm
  • Wavelength Stability (1 h/24 hr): ±2 pm/±10 pm
  • Power Resolution: 25 µm
  • Spectral Linewidth: 150 kHx Max
  • Effective LInewidth: 1.5 MHz
  • Coherence Control: 1 GHz or 2 GHz
  • Side Mode Suppression Ratio (SMSR): 45 dBc min
  • Spontaneous Emission Ratio (SSE): 40 dB/nm (45 dB/nm Typical; 70 dB/nm Fiber Coupled)
  • Signal To Source Spontaneous Emission Ratio (STSSER): 25 dB (>65 dB Fiber Coupled)
  • Relative Intensity Noise (RIN): -140 (dB/Hz)
  • Optical Output: Free-Space Collimated Beam
  • Laser Classification: 3R
  • Operating Temperature Range: 15 to 30 °C
  • Operating Humidity: Dew Point < 26 °C; 85% Relative Humidity @ 30 °C
  • Storage Temperature/Humidity: -20 to 60 °C; Noncondensing Environment
  • Dimensions: 242 mm x 87 mm x 142 mm
  • Electrical and Interface Specs
    • DC Input: +48 V/20 W
    • Analog Modulation Input: 2 Vp-p
    • Analog Wavelength Output: 0 - 4 V
    • Electrical Connectors
      • DC Input Voltage: Rear Panel Socket
      • Digital Status: 0 - 5 V
      • Interlock DB9
      • Communications: USB 2.0
      • Analog Inputs; BNC

Related Items for TL1300-B:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000