Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TFP780A - Mounted FP Gain Chip, Half Butterfly Pkg, CWL = 780 nm 
TFP780A - Mounted FP Gain Chip, Half Butterfly Pkg, CWL = 780 nm
Zoom
TFP780A
Mounted FP Gain Chip, Half Butterfly Pkg, CWL = 780 nm
Part Number: TFP780A - Ask a technical question Ask a technical question.
Weight: 0.40 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt
Price: $2,200.00
Add To Cart:
Qty :   
TFP780A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Designed for Broad Tuning
  • Butterfly Assembly with Thermoelectric Cooler
  • AR Coating Virtually Eliminate Unwanted Reflections
  • Ideal for Use in Free-Space Littman Cavity

Thorlabs offers a 780 nm Fabry-Perot gain chip mounted in a half- butterfly package that includes a TEC and thermistor. When used in the TLK-L780M laser kit, the TFP780A gain chip provides amplification for light in the 740 to 800 nm range. This chip is optimized for high gain, high power, broad tunability, and minimal mode hopping.

Specifications
  • ASE Center Wavelength: 780 nm
  • ASE 3 dB Bandwidth: 30 nm
  • Gain Ripple: 3 dB
  • Peak Power: 10 mW

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000