Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TERA-K8-NL - THz Kit for 780 nm without Laser 
TERA-K8-NL - THz Kit for 780 nm without Laser
Zoom
TERA-K8-NL
THz Kit for 780 nm without Laser
Part Number: TERA-K8-NL - Ask a technical question Ask a technical question.
Weight: 0.00 lbs / Each
Available / Ships: Lead Time
RoHS: N/A
Price: Call for pricing
TERA-K8-NL Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

This assembled, free-space THz Laboratory Kit Solution provide a flexible approach for time domain THz spectroscopy.

Please note that this product is available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States. For contact information, please click the Complete Product Details link above.

Specifications
  • Antenna Structure: TERA8-1
  • Spectral Range* (min): 0.1 - 3 THz
  • Dynamic Range*: >60 dB (Typical 65 dB)
  • Scan Range: 300 ps (Other ranges available upon request)
  • Repetition Rate: 100 Mhz
  • Wavelength: 780 nm
  • Pulse Duration: 100 - 120 fs
  • Output Port: Free-Space
  • Total Avg. Output Power: >65 mW

* These specifications hold only if the antenna is seeded by Menlo's T-Light 780 laser.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000