Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TC200 - Temperature Controller, 120 VAC Power Cord 
TC200 - Temperature Controller, 120 VAC Power Cord
Zoom
TC200
Temperature Controller, 120 VAC Power Cord
Part Number: TC200 - Ask a technical question Ask a technical question.
Weight: 6.38 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $535.00
Add To Cart:
Qty :   
TC200 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Software Download: Download
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Heating from 20 – 200 °C
  • Programmable Ramp and Soak Cycles
  • Adjustable PID
  • Compatible with Positive and Negative Temperature Coefficient Thermistors
  • The TC200 Heater Controller is a benchtop controller intended for use with resistive heating elements rated up to 18 W. This general-purpose instrument can drive various types of heaters, including foil (HT10K) and resistive coil (HT15W) types. The unit accepts feedback from either positive (TH100PT) or negative (TH10K) temperature coefficient thermistors, has programmable P, I, and D gains, and will display the temperature in either °F, °C, or K. In addition, the TC200 can be programmed for up to five sequential temperature settings along with associated ramp and hold times for each level. A user programmable maximum temperature limit provides protection to the device being heated and a user-programmable power limit protects the heating element from being over driven.

    Capable of stand-alone operation from a simple keypad interface, the TC200 can be interfaced with a PC using a standard USB Type B connector using our TC200 Application Program, LabVIEW drivers, LabWindows drivers, or using a simple command-line interface from any terminal window.

    Specifications
    • Input Voltage (Min/Max): 100/240 VAC
    • Max Input Power: 25 VA
    • Max Output Power: 18 W
    • Max Output Current: 0.75 A
    • Max Output Voltage: 24 VDC
    • Temperature Control Range: 20 - 200 °C

    Related Items for TC200:

    Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
    Regional Websites: West Coast US | Europe | Asia | China | Japan
    Copyright © 1999 - 2013 Thorlabs
    Sales: 1-973-579-7227
    Technical Support: 1-973-300-3000