Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

T23S31 - Fiber Stripping Tool (Clad/Coat: 500 µm / 730 µm)  
T23S31 - Fiber Stripping Tool (Clad/Coat:  500 µm / 730 µm)
Zoom
T23S31
Fiber Stripping Tool (Clad/Coat: 500 µm / 730 µm)
Part Number: T23S31 - Ask a technical question Ask a technical question.
Weight: 0.14 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $64.00
Add To Cart:
Qty :   
T23S31 Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Foolproof, No-Nick Design
  • Fast, Reliable Fiber Stripping
  • Self-Aligning Blade Set Assures Concentric Scoring of Buffer or Coating
  • Color-Coded Blades
  • Blades are Long-Lasting and Interchangeable

This fiber buffer stripping tool provides a quick, easy, and reliable way to remove the buffer from an optical fiber in preparation for connectorization. This tool is for a fiber that has a cladding diameter of 500 µm and a coating diameter of 730 µm. A fiber guide and matched blades ensure that the optical fiber is correctly positioned and stripped each time. The blades are color coded to allow for fast identification of the proper fiber stripping tool. This fiber stripping tool includex the BFG1 bare fiber gripper.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000