Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

T-LIGHT - fs Fiber Laser, >150 mW at 1560 nm 
T-LIGHT - fs Fiber Laser, >150 mW at 1560 nm
Zoom
T-LIGHT
fs Fiber Laser, >150 mW at 1560 nm
Part Number: T-LIGHT - Ask a technical question Ask a technical question.
Weight: 0.00 lbs / Each
Available / Ships: Lead Time
RoHS: N/A
Price: Call for pricing
T-LIGHT Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ideal for OEM Integration
  • 1560 nm Center Wavelength
  • 100 MHz Repetition Rate
  • Turnkey Operation by Self-Starting Mode-Locking Mechanism
  • Free-Space or Fiber-Coupled Output
  • Long Lifetime, Excellent Price/Performance Ratio

This robust turn-key femtosecond fiber lasers, the T-Light has a central wavelength of 1560 nm. The T-Light offers exceptional performance for a variety of applications from multiphoton microscopy to micro-material processing.

With their 24/7 operation cycle, these fiber lasers are ideal for OEM integration. The T-Light laser is the best choice if you need a compact and cost-effective solution.

Specifications
  • Wavelength: 1060 ± 20 nm
  • Average Output Power: >150 mW
  • Pulse Width: <90 fs
  • Spectral Width: >40 nm
  • Repetition Rate: 100 ± 1 MHz
  • Repetition Rate Instability: <1 ppm
  • Output Port – Standard: Free Space, Linearly Polarized
  • Beam Height: 60 mm
  • Output Port – Optional: Fiber-Coupled FC/APC

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000