Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SPT2 - Coarse ±2 mm Slip Plate Positioner for 60 mm Cage System 
SPT2 - Coarse ±2 mm Slip Plate Positioner for 60 mm Cage System
Zoom
SPT2
Coarse ±2 mm Slip Plate Positioner for 60 mm Cage System
Part Number: SPT2 - Ask a technical question Ask a technical question.
Weight: 0.37 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $60.00
Add To Cart:
Qty :   
SPT2 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000