Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SP05 - 30 mm to 16 mm Cage Adapter Plate 
SP05 - 30 mm to 16 mm Cage Adapter Plate
Zoom
SP05
30 mm to 16 mm Cage Adapter Plate
Part Number: SP05 - Ask a technical question Ask a technical question.
Weight: 0.07 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $31.00
Add To Cart:
Qty :   
SP05 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Features

  • Accepts ER and SR Series Rods
  • Eight 4-40 Locking Screws
  • SM05 Series (0.535"-40) Internal Thread

The SP05 cage plate provides a convenient means for coupling 16 mm and 30 mm cage assemblies. The Ø4 mm SR rod and Ø6 mm ER rod holes are each accompanied by a side-located locking setscrew. The SP05 also has an 8-32 tapped hole for post-mounting and a centered SM05 (0.535"-40) tapped bore (SM05RR retaining rings sold separately). This cage plate offers tight tolerances on the cage rod holes to ensure that both the 30 mm and 16 mm cage segments are centered around the central SM05 bore.


Related Items for SP05:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000