Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SMPF0213 - Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1310 nm 
SMPF0213 - Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1310 nm
Zoom
SMPF0213
Pigtailed Ferrule, Ø1.8 mm, 0°, AR Coated: 1310 nm
Part Number: SMPF0213 - Ask a technical question Ask a technical question.
Weight: 0.11 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $18.00
Add To Cart:
Qty :   
SMPF0213 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Pigtailed Ø1.8 mm Glass Ferrule
  • AR Coating Centered at
  • Face Angle
  • 1.5 m of Single Mode Fiber

This pigtailed glass ferrule has a 0° face angle and AR coating for 1300 nm to minimize back-reflection (return loss), as well as insertion loss. These features make it ideal for numerous applications such as optical switches, isolators, circulators, and couplers. The pigtailed ferrule includes 1.5 meters of single mode fiber.

Specifications
  • Ferrule Diameter: 1.800mm ± 5 µm
  • Ferrule Length: 5.5 mm +0.5/-0.0 mm
  • Ferrule Material: Borosilicate Glass
  • Wedge Angle: 0°
  • Wedge Tolerance: ±0.2°
  • Fiber Pigtail: SMF-28
  • Fiber Length: 1.5 m
  • Design Wavelength: 1300 nm
  • Coating Reflectivity: <0.25 @ 1300 nm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000