Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SM2NT - SM2 (2.035"-40) Locking Ring, Ø2.25" Outer Diameter 
SM2NT - SM2 (2.035in-40) Locking Ring, Ø2.25in Outer Diameter
Zoom
SM2NT
SM2 (2.035in-40) Locking Ring, Ø2.25in Outer Diameter
Part Number: SM2NT - Ask a technical question Ask a technical question.
Weight: 0.02 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $14.00
Add To Cart:
Qty :   
SM2NT Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for SM2NT:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000