Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SM1F1-250 - SM1-Threaded Fiber Clamp, 250 µm 
SM1F1-250 - SM1-Threaded Fiber Clamp, 250 µm
Zoom
SM1F1-250
SM1-Threaded Fiber Clamp, 250 µm
Part Number: SM1F1-250 - Ask a technical question Ask a technical question.
Weight: 0.04 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $80.00
Add To Cart:
Qty :   
SM1F1-250 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Holds Ø250 μm Jacketed Fiber
  • SM1-Threaded for use with SM1-Threaded Products
  • SM1NT Locking Nut Allows Mount to be Locked in Lens Tube
  • Clamping Arm Swings Clear for Easy Loading and Unloading of the Optical Fiber
  • Rubber Padding Provides Excellent Holding Force without Damaging the Optical Fiber

The SM1F1-250 fiber clamp consists of a two-part assembly that allows the centration of the fiber to be changed independently from a lens tube. The V-groove and rubber pad design provide excellent holding force without damaging the fiber. With external SM1 threads and a locking ring, this fiber clamp is compatible with our SM1-threaded products, including threaded kinematic mounts (as shown to right) and Ø1" lens tubes. The outer profile of this clamp will fit through the clear aperture of a ∅1" lens tube, allowing a second lens tube to be screwed on for light-tight applications.


Related Items for SM1F1-250:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000