Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SLD1024S - 22 mW SLD, CWL 1310 nm, FWHM = 40 nm, DIL Pkg, SM Fiber, FC/APC 
SLD1024S - 22 mW SLD, CWL 1310 nm, FWHM = 40 nm, DIL Pkg, SM Fiber, FC/APC
Zoom
SLD1024S
22 mW SLD, CWL 1310 nm, FWHM = 40 nm, DIL Pkg, SM Fiber, FC/APC
Part Number: SLD1024S - Ask a technical question Ask a technical question.
Weight: 0.40 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $1,850.00
Add To Cart:
Qty :   
SLD1024S Support Documentation
 
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000