Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Products Home >> OCT Components >> OCT Light Sources >> Rapidly Swept Tunable Laser >> SL1325-P16

SL1325-P16 - 16 kHz Frequency Swept Laser Source, CWL: 1325 nm 
SL1325-P16 - 16 kHz Frequency Swept Laser Source, CWL: 1325 nm
Zoom
SL1325-P16
16 kHz Frequency Swept Laser Source, CWL: 1325 nm
Part Number: SL1325-P16 - Ask a technical question Need to Contact Technical Support about a SL1325-P16? Use this link.
Weight: 25.00 lbs / Each
Available/Ships: Lead Time
RoHS: N/A
Price: $35,000.00
Add To Cart:
QTY :   
SL1325-P16 Support Documentation
 
Operating Manual: Operating Manual
Catalog Page: Catalog Page
Share this product Print Add favorite Watch for updates

Related Items for SL1325-P16:

PRODUCT FEEDBACK
How would you rate this product / product family against the competition? Needs a lot of work  1  2  3   4   Very Good
How would you modify this product to make it better?
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
Email: (Not required)   Contact Me:  
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000