Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SFL1620S - 1620 nm, 40 mW, Butterfly Single-Frequency Laser, SM Fiber, FC/APC 
SFL1620S - 1620 nm, 40 mW, Butterfly Single-Frequency Laser, SM Fiber, FC/APC
Zoom
SFL1620S
1620 nm, 40 mW, Butterfly Single-Frequency Laser, SM Fiber, FC/APC
Part Number: SFL1620S - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Non-Compliant
Price: $2,500.00
Add To Cart:
Qty :   
SFL1620S Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000