Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SDR90120 - 3' x 4' (900 mm x 1200 mm) Frame, Rigid (Non-Isolating) Supports 
SDR90120 - 3' x 4' (900 mm x 1200 mm) Frame, Rigid (Non-Isolating) Supports
Zoom
SDR90120
3' x 4' (900 mm x 1200 mm) Frame, Rigid (Non-Isolating) Supports
Part Number: SDR90120 - Ask a technical question Ask a technical question.
Weight: 358.60 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $1,300.00
Add To Cart:
Qty :   
SDR90120 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for SDR90120:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000