Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SB5X6 - 5' x 6' (1.5 m x 1.8 m) Fixed Panel Laser Safety Barrier 
SB5X6 - 5' x 6' (1.5 m x 1.8 m) Fixed Panel Laser Safety Barrier
Zoom
SB5X6
5' x 6' (1.5 m x 1.8 m) Fixed Panel Laser Safety Barrier
Part Number: SB5X6 - Ask a technical question Ask a technical question.
Weight: 80.00 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $1,250.00
Add To Cart:
Qty :   
SB5X6 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
MSDS MSDS
MSDS - Si Coated Fiberglass MSDS - Si Coated Fiberglass
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000