Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

SAF1176S - Mounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1550 nm, R2 = 10%, SM Fiber 
Zoom
SAF1176S
Mounted SAF Gain Chip, Half Butterfly Pkg, CWL = 1550 nm, R2 = 10%, SM Fiber
Part Number: SAF1176S - Ask a technical question Ask a technical question.
Weight: 0.40 lbs / Each
SAF1176S Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Designed for Broad Tuning
  • Butterfly Assembly with Thermoelectric Cooler
  • Angled Waveguides and AR Coating Virtually Eliminate Unwanted Reflections
  • Collimating Lens and Optical Isolator Increase Laser Stability, Output Power, and Spectral Quality
  • 1.5 m SM Tight Jacket Pigtail with FC/APC Connector

Thorlabs’ SAF1176S is a single-angled-facet (SAF) gain chip mounted in a fiber-coupled subassembly with center a wavelength of 1550 nm. Easily integrable into external cavity lasers (ECLs), the SAF1176S features an AR coating, an angled waveguide, and a proven SOA structure, which gives the highest power and widest tuning range available in the market.

To simplify integration of the gain chip into an external cavity design, Thorlabs offers the SAF1176S in an open butterfly package assembly, which couples the output of the normal facet to a fiber pigtail. The butterfly assembly includes the gain chip mounted on a thermoelectric cooler such that the gain chip’s normal facet is pre-aligned with a collimating lens. By using the assembly, the designer gains the advantage of a fiber-coupled ECL cavity. An optical isolator prevents any unwanted reflections from an external system from disrupting the ECL in operation.

Specifications
  • ASE Center Wavelength: 1550 nm
  • ASE 3 dB Bandwidth: 80 nm
  • Peak Gain: 17 dB
  • Gain Ripple: 0.4 dB
  • Peak Power: 30 mW

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000