Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

S3FC488 - Benchtop Laser Source, 488 nm, 20 mW, FC/PC 
S3FC488 - Benchtop Laser Source, 488 nm, 20 mW, FC/PC
Zoom
S3FC488
Benchtop Laser Source, 488 nm, 20 mW, FC/PC
Part Number: S3FC488 - Ask a technical question Ask a technical question.
Weight: 7.41 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt
Price: $7,825.00
Add To Cart:
Qty :   
S3FC488 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Single Mode Fiber, FC/PC Interface
  • Low Noise, Highly Stable Output
  • 488 nm Center Wavelength
  • TEC Temperature Stabilization
  • Interlock Input

The S3FC488 single channel benchtop laser has an integrated TEC element that is used to stabilize the temperature of the FP laser diode, which in turn stabilizes the output power and wavelength of the laser diode for a given drive current. The FP laser diode is pigtailed to a single mode fiber that is terminated at an FC/PC bulkhead connector (wide 2.1 mm key compatible) on the front panel. Also found on the front panel is a display that selectably shows either the output power in mW or the temperature in °C, an on / off key, an enable button, a knob to adjust the laser power (drive current), and a knob to adjust the temperature (TEC current). The back panel includes an input that allows the laser diode drive current to be controlled via an external voltage source and a remote interlock input. All of our fiber pigtailed lasers utilize an angled fiber ferrule at the internal laser/fiber launch point to minimize reflections back into the laser diode, thereby increasing the stability of the laser diode's output.

Specifications: S3FC488
  • Center Wavelength: 488 nm
  • Wavelength Range: 483 – 488 nm
  • Max Output Power: 20 mW
  • Stability: 15 min: ±0.05 dB, 24 hr: ±0.1 dB (After 1 hr Warm-up at 25 ± 10 °C Ambient)
  • Display Accuracy: ±10%
  • Setpoint Resolution: 0.01 mW
  • Adjustment Range: ~0 mW to Full Power
  • Modulation Input: 0 - 5 V = 0 - Full Power, DC or Sine wave Input Only
  • Modulation Bandwidth: 5 kHz Full Depth of Modulation, 30 kHz Small Signal Modulation
  • Fiber: S460-HP
Specifications: TEC
  • Stability: 0.005 °C/1 °C
  • Setpoint Accuracy: ±0.25 °C
  • Setpoint Resolution: ±0.1 °C
  • Adjustment Range: 20 ± 1 °C to 30 ± 1 °C
"

Related Items for S3FC488:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000