Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

S3FC1310 - DFB Benchtop Laser Source, 1310 nm, 1.5 mW, FC/PC 
S3FC1310 - DFB Benchtop Laser Source, 1310 nm, 1.5 mW, FC/PC
Zoom
S3FC1310
DFB Benchtop Laser Source, 1310 nm, 1.5 mW, FC/PC
Part Number: S3FC1310 - Ask a technical question Ask a technical question.
Weight: 7.41 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt
Price: $2,550.00
Add To Cart:
Qty :   
S3FC1310 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Single Mode Fiber, FC/PC Interface
  • Low Noise, Highly Stable Output
  • 1310 nm Center Wavelength
  • TEC Temperature Stabilization
  • 40 dB Optical Isolation

The S3FC1310 Fiber Coupled Laser Source features a narrow linewidth 1310nm DFB laser diode and a 40 dB optical isolator to eliminate back reflections and frequency jitter. This laser source incorporates an integrated temperature control system for increased wavelength and power stability. The diode temperature and output power can be adjusted using the two front panel adjustment knobs, which ensures that the DFB laser diode can be tuned to match the laser cavity (see the Tuning tab). Also found on the front panel is a display that selectably shows either the output power in mW or the temperature in °C, an on / off key, an enable button, and the FC/PC bulkhead connector (wide 2.1 mm key compatible). The back panel includes an input that allows the laser diode drive current to be controlled via an external voltage source and a remote interlock input.

Specifications: S3FC1310
  • Wavelength: 1310 nm
  • Min. Output Power: 1.5 mW
  • Stability: 15 min: ±0.05 dB, 24 hr: ±0.1 dB (After 1 hr Warm-up at 25 ± 10 °C Ambient)
  • Display Accuracy: ±10%
  • Setpoint Resolution: 0.01 mW
  • Adjustment Range: ~0 mW to Full Power
  • Modulation Input: 0 - 5 V = 0 - Full Power, DC or Sine wave Input Only
  • Modulation Bandwidth: 5 kHz Full Depth of Modulation, 30 kHz Small Signal Modulation
  • Fiber: SMF-28e+
Specifications: TEC
  • Stability: 0.005 °C/1 °C
  • Setpoint Accuracy: ±0.25 °C
  • Setpoint Resolution: ±0.1 °C
  • Adjustment Range: 20 ± 1 °C to 30 ± 1 °C

Related Items for S3FC1310:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000