Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

S2011 - Adjustable Focus Laser Diode Kit, 635 nm, 4.5 mW 
S2011 - Adjustable Focus Laser Diode Kit, 635 nm, 4.5 mW
Zoom
S2011
Adjustable Focus Laser Diode Kit, 635 nm, 4.5 mW
Part Number: S2011 - Ask a technical question Ask a technical question.
Weight: 3.10 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $338.00
Add To Cart:
Qty :   
S2011 Support Documentation
 
Manual: Operating Manual
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Complete Kit Includes 635 nm Laser, Power Supply, and Mounting Mechanics
  • CPS196 Laser Provides Adjustable Focus/Collimation
  • Kinematic Mount for Tip/Tilt Adjustment

The S2011 kit includes a CPS196 laser module, a power supply, a KM100T kinematic mount, a TR3 post, a PH3-ST post holder, an AD11F adapter, and a BA2 base. The S2011 also contains a power supply with a selectable line voltage of 115 V, and a location-specific power cable.


Related Items for S2011:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000