Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

RSP2C/M - Rotation Mount for Ø2" (Ø50.8 mm) Optics with Adjustable Scale, Metric 
RSP2C/M - Rotation Mount for Ø2in (Ø50.8 mm) Optics with Adjustable Scale, Metric
Zoom
RSP2C/M
Rotation Mount for Ø2in (Ø50.8 mm) Optics with Adjustable Scale, Metric
Part Number: RSP2C/M - Ask a technical question Ask a technical question.
Weight: 0.35 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $136.00
Add To Cart:
Qty :   
RSP2C/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Backlash-Free Thrust Bearing Design
  • Accepts Ø50.8 mm Optics up to 13.7 mm Thick
  • Compatible with SM2 Lens Tubes
  • One SM2RR Retaining Ring Included
  • M4 Tap for Post Mounting

Our Ø50.8 mm RSP2C/M rotation mounts utilize two precision bearings for smooth, backlash-free rotation. The apertures are threaded with our internal SM2 threading to accept Ø50.8 mm optics. One SM2RR threaded retaining ring is included with each mount, which is used to hold an optic up to 13.7 mm thick.

The mount features a knurled edge for adjusting rotation and a 360° laser-engraved scale marked at 2° increments allows for precise, repeatable positioning and fine angular adjustment. For calibration purposes, the scale on the RSP2C/M can be unlocked and rotated so that it can be aligned to the axis of an optic (i.e., fast axis of a waveplate). A top-located setscrew can be tightened to lock the rotation of the mount.


Related Items for RSP2C/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000