Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

RSP1C/M - Rotation Mount for Ø1" (Ø25.4 mm) Optics with Adjustable Scale, Metric 
RSP1C/M - Rotation Mount for Ø1in (Ø25.4 mm) Optics with Adjustable Scale, Metric
Zoom
RSP1C/M
Rotation Mount for Ø1in (Ø25.4 mm) Optics with Adjustable Scale, Metric
Part Number: RSP1C/M - Ask a technical question Ask a technical question.
Weight: 0.20 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $89.00
Add To Cart:
Qty :   
RSP1C/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Mount Ø25.4 mm Optics up To 12.8 mm Thick
  • Compatible with SM1 Lens Tubes
  • One SM1RR Retaining Ring Included
  • Post Mountable via an M4 Tapped Hole
  • Unpackaged Weight: 83.7 g

Our Ø25.4 mm RSP1C/M rotation mounts utilize two precision bearings for smooth, backlash-free rotation. The apertures are threaded with our internal SM1 threading to accept Ø25.4 mm optics. One SM1RR threaded retaining ring is included with each mount, which is used to hold an optic up to 12.8 mm thick. The SM1 threading also provides a means to connect SM1 lens tubes and other Thorlabs components to the mount.

Both mounts feature a knurled edge for adjusting rotation and a 360° laser-engraved scale marked at 2° increments allows for precise, repeatable positioning and fine angular adjustment. For calibration purposes, the scale on the RSP1C/M can be unlocked and rotated so that it can be aligned to the axis of an optic (i.e., fast axis of a waveplate). A top-located setscrew can be tightened to lock the rotation of the mount.


Related Items for RSP1C/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000