Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

RS99B/M - Rotating Beam Steering Assembly, Metric 
RS99B/M - Rotating Beam Steering Assembly, Metric
Zoom
RS99B/M
Rotating Beam Steering Assembly, Metric
Part Number: RS99B/M - Ask a technical question Ask a technical question.
Weight: 0.60 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $95.00
Add To Cart:
Qty :   
RS99B/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Designed for use with Ø25.4 mm Optics
  • 360° Continuous Rotation
  • Clear Aperture for Beam Sampling

The RS99B/M Bottom Unit provides customers a right angled mirror mount for use in a periscope assembly on an arbitrary length Ø1" Pillar Post or post assembly. This unit includes the 360° continuous rotation post clamp. The top rotator, post, base, and claming fork packaged with the RS99/M periscope assembly are available, but are not included with the RS99B/M.


Related Items for RS99B/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000