Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

RMS60X-PFOD - 60X Olympus Plan Fluorite Oil Immersion Objective with Iris, 1.25-0.65 NA, 0.12 mm WD 
RMS60X-PFOD - 60X Olympus Plan Fluorite Oil Immersion Objective with Iris, 1.25-0.65 NA, 0.12 mm WD
Zoom
RMS60X-PFOD
60X Olympus Plan Fluorite Oil Immersion Objective with Iris, 1.25-0.65 NA, 0.12 mm WD
Part Number: RMS60X-PFOD - Ask a technical question Ask a technical question.
Weight: 0.20 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $3,375.00
Add To Cart:
Qty :   
RMS60X-PFOD Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Oil Immersion Objective for Visible Light
  • Plan Fluorite Design
  • Infinity-Corrected Design
  • RMS (0.800”-36) Threading

This 60X magnification objective is designed for use in oil immersion applications. The RMS60X-PFOD objective provides flat images across the entire visible spectrum. With their high signal-to-noise ratio, excellent resolution, and high-contrast imaging capabilities, they are effective in brightfield and Nomarski DIC observations. The RMS60X-PFOD is a plan flourite design which corrects for chromatic and spherical aberrations at four wavelengths.

Our microscope objectives can be mounted directly to our fiber launch systems, or they can be mounted to any of our flexure or translation stages using an HCS013 RMS mount. Alternatively, these microscope objectives can be easily mounted to our cage systems (using an SM1A3 adapter) or to our lens tubes, thus facilitating the setup of optical systems.

Specifications
  • Diameter: 28 mm
  • Length: 49.47 mm
  • Magnification: 60X
  • Numerical Aperture: 1.25 – 0.65
  • Working Distance: 0.12 mm
  • Parfocal Length: 45.06 mm
  • Design Wavelength: Visible and NIR
  • Threading: RMS

Related Items for RMS60X-PFOD:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000