Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

RMS20X-PF - 20X Olympus Plan Fluorite Objective, 0.5 NA, 2.1 mm WD 
RMS20X-PF - 20X Olympus Plan Fluorite Objective, 0.5 NA, 2.1 mm WD
Zoom
RMS20X-PF
20X Olympus Plan Fluorite Objective, 0.5 NA, 2.1 mm WD
Part Number: RMS20X-PF - Ask a technical question Ask a technical question.
Weight: 0.20 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,095.00
Add To Cart:
Qty :   
RMS20X-PF Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ideal for Imaging or Focusing Laser Light
  • Plan Fluorite Design
  • Infinity-Corrected Design
  • RMS (0.800”-36) Threading

This infinity-corrected, imaging, visible microscope objective provides 20X magnification. The RMS20X-PF Plan Fluorite objective, also called a plan semi-apochromat, is corrected for four wavelengths; making the RMS20X-PF well suited for color photomicrography. With high signal-to-noise ratios, excellent resolution, and high contrast imaging, it is useful in brightfield and Nomarski DIC observations.

Our microscope objectives can be mounted directly to our fiber launch systems, or they can be mounted to any of our flexure or translation stages using an HCS013 RMS mount. Alternatively, these microscope objectives can be easily mounted to our cage systems (using an SM1A3 adapter) or to our lens tubes, thus facilitating the setup of optical systems.

Specifications
  • Diameter: 26 mm
  • Length: 47.29 mm
  • Magnification: 20X
  • Numerical Aperture: 0.5
  • Working Distance: 2.1 mm
  • Parfocal Length: 45.06 mm
  • Design Wavelength: Visible and NIR
  • Threading: RMS

Related Items for RMS20X-PF:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000