Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

RC04APC-F01 - UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, Ø4 mm Beam, FC/APC 
RC04APC-F01 - UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, Ø4 mm Beam, FC/APC
Zoom
RC04APC-F01
UV-Enhanced Aluminum Reflective Collimator, 250 - 450 nm, Ø4 mm Beam, FC/APC
Part Number: RC04APC-F01 - Ask a technical question Ask a technical question.
Weight: 0.13 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $850.00
Add To Cart:
Qty :   
RC04APC-F01 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Achromatic Design for Nearly Gaussian Collimation Over Mirror's Reflection Band
  • UV-Enhanced Aluminum (250 - 450 nm) Coating Offers High Reflection
  • Great for Coupling Polychromatic Light into Multimode Fiber
  • Ø11 mm Aperture
  • Non-Magnetic Stainless Steel Housing

Thorlabs' metallic-coated Reflective Collimator is based on a 90° off-axis parabolic mirror. Mirrors, unlike lenses, have a focal length that remains constant over a broad wavelength range. Due to this intrinsic property, a parabolic mirror collimator does not need to be adjusted to accommodate various wavelengths of light, making them ideal for use with polychromatic light.

By using the UV-Enhanced Aluminum (250 - 450 nm)-coated mirror, this collimator offers excellent usability over its design wavelength range. Common applications include systems that utilize multiple wavelengths that need to be collimated, collimation/coupling in the IR, and coupling polychromatic light into large core multimode fiber.

Note that light cannot be well collimated from a multimode fiber. However, if you are attempting to collimate light from multimode fiber, the Numerical Aperture (NA) of the fiber should be <0.36 (RC04), <0.167 (RC08), or <0.216 (RC12) to avoid the collimator housing from clipping light emitted from the fiber tip. As the core size of the fiber gets larger, the resulting minimum divergence angle will increase as well, thus yielding an output that cannot be well-collimated.

Specifications
  • Mirror Surface Quality: 40 – 20 Scratch-Dig
  • Surface Roughness: <100 A RMS
  • Mirror Coating: UV-Enhanced Aluminum (250 - 450 nm)
  • Reflectance: >90% (250 - 450 nm)
  • Mirror NA: 0.36
  • Effective Focal Length: 15 mm
  • Parent Focal Length: 7.5 mm
  • Full Angle Beam Divergence: 0.02°
  • Fiber Connector: FC/APC
  • Clear Aperture: Ø11 mm
  • Beam Diameter: 4 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000