Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

RBX32 - Rack Box Chassis with Slide Out Rails 
RBX32 - Rack Box Chassis with Slide Out Rails
Zoom
RBX32
Rack Box Chassis with Slide Out Rails
Part Number: RBX32 - Ask a technical question Ask a technical question.
Weight: 27.30 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $648.00
Add To Cart:
Qty :   
RBX32 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Optical Breadboard in an Easy Slide Chassis Box
  • 1/4"-20 Mounting Holes on 1" Centers
  • Large Working Surface (15.5" x 16") is Accessible when Rackbox is Extended
  • Rackbox Chassis Sold without Subpanels to Enable Configuration of Application-Specific Systems
  • Roller Bearing Slides; Rated for 175 lbs.
  • Easy Access to Optical Layout
  • Fully Protected when Closed

This versatile prototyping Rackbox System is ideal for building custom fiber-based assemblies. An extensive series of quick connect subpanels provides support for both fiber optic as well as electrical systems. Our subpanels include Fiber Connection, Electrical Connection, Cooling Fan, AC Power Entry Module, and Blank Panels. Click on the "Complete Product Details" button above for more information.


Related Items for RBX32:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000