Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

RABQ-600 - Achromatic 1/4 Wave Plate Module, 400 - 800 nm 
RABQ-600 - Achromatic 1/4 Wave Plate Module, 400 - 800 nm
Zoom
RABQ-600
Achromatic 1/4 Wave Plate Module, 400 - 800 nm
Part Number: RABQ-600 - Ask a technical question Ask a technical question.
Weight: 0.09 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $300.00
Add To Cart:
Qty :   
RABQ-600 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Compound Plate Design
  • Crystal Quartz
  • Air-Spaced, Epoxy-Free Construction for High-Power Applications
  • Engraved Angle Index
  • Beam Height is 14.3 mm (9/16") Above the Deck
  • Wavelength Range: 400 - 800 nm
  • Please Contact FiberBench@Thorlabs.com for Special Requests

The RABQ-600 Achromatic Quarter-Wave Plate Module features a compound-plate design that uses Crystal Quartz and MgF2. The plate is air spaced to provide a high-power beam path that has excellent wavefront error and minimum beam deviation. The wave plate, which has an AR Coating for the 400 – 800 nm wavelength range, is mounted on our RCB Rotation Mount, enabling rotation through 360° with a 1.5° resolution. The RABQ-600 has two dowel pins that can be used to easily mount the module into a FiberBench. The AR coating only contributes an additional insertion loss of 0.1 dB per component. The module can be removed and replaced with no change in insertion loss. Achromatic wave plates have a flat spectral response that makes them ideal for applications that have greater than 20 nm bandwidths. The quarter-wave plate module can be used to create polarization controllers, PM fiber launch systems, and other devices.

Specifications
  • 4 mm Aperture
  • <10 arcsec Beam Deviation
  • <λ/4 Wavefront E
  • 20-10 Scratch-Dig Surface Quality
  • 360° Rotation
  • 1.5° Measurement Precision

Related Items for RABQ-600:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000