Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PXT1/M - PMT Housing, Side-On, 30 mm Cage and SM1 Compatible, Metric 
PXT1/M -  PMT Housing, Side-On, 30 mm Cage and SM1 Compatible, Metric
Zoom
PXT1/M
PMT Housing, Side-On, 30 mm Cage and SM1 Compatible, Metric
Part Number: PXT1/M - Ask a technical question Ask a technical question.
Weight: 0.70 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $99.00
Add To Cart:
Qty :   
PXT1/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Active Area of PMT Centered in SM1 Threaded Bore
  • Light-Tight Mounting of PMT into PXT1 Housing
  • Light-Tight Mounting of Filters and Imaging Optics Using
    SM1 (1.035"-40) Lens Tubes
  • Optical Axis Defined by Cage and Lens Tube Compatibility
    Simplifies Alignment
  • Easily Mount Imaging and Filtering Optics on the Optical Axis
  • Unpackaged Weight: 316 g

The PXT1/M provides a compact light-tight mounting solution for integrating Ø1-1/8" barrel side on photomultiplier tubes (PMTs) into Thorlabs' SM1 (Ø1.035"-40) lens tubes and 30 mm cage systems.

The PXT1/M photomultiplier tube housing eliminates the need to design custom adapter plates when integrating a Hamamatsu PMT into an optical setup because the PXT1 is compatible with Thorlabs' extensive line of 30 mm Cage and SM1 (1.035"-40) Lens Tube components. In addition, a wide range of adapters are available to support alternative mounting options. For post mounting, the PXT1/M body has M4 and M6 taps.

To insert the PMT/M into the PXT1, first remove the retaining collar. The PMT is slid into the main body of the PXT1/M PMT housing and then the retaining collar can be screwed on to lock the PMT in and provide a second light tight seal.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000