Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PTM11110 - Standard Series Optical Table - 10' x 4.1' x 8.3" 
PTM11110 - Standard Series Optical Table - 10' x 4.1' x 8.3in
Zoom
PTM11110
Standard Series Optical Table - 10' x 4.1' x 8.3in
Part Number: PTM11110 - Ask a technical question Ask a technical question.
Weight: 1,412.40 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $4,983.51
Add To Cart:
Qty :   
PTM11110 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Thickness: 8.3" (210 mm)
  • Athermalized Design for Excellent Thermal Stability
  • Low Deflection Under Load
  • Double Plate with High Density Honeycomb Core
  • Excellent Surface Flatness of ±0.1 mm (±0.004") over any 1 m2
  • Proprietary Broadband Damping

Thorlabs' PTM11110 (10' x 4.1' x 8.3") Standard Series Optical Table is designed to provide a superior mounting surface for general purpose photonics applications that are not extremely sensitive to vibrations. This optical table is often used in spectroscopy, multimode fiber, micropositioning, and non-interferometeric applications. This table is shipped from the UK within 2 weeks.

Thorlabs' optical tables have design features that enhance their usability and longevity. The top and bottom plates of this optical table are made from sheets of 5 mm thick stainless steel for superior stiffness and structural integrity. Thorlabs' constructs its optical tables with matched plates so the thermal expansion of the top and bottom plates is identical. This prevents the table from bowing or developing internal stresses due to changes in temperature. An advanced handling and pressurized thermal bonding process ensures that the top surface remains flat and stress free. In other words, the top surface of the table starts out flat and stays flat throughout the entire construction process. The top of the optical table has a brushed surface to minimize specular reflections.

A pressurized thermal bonding process ensures the structural integrity of the composite table and eliminates the possibility of delamination. The honeycomb core is constructed from work-hardened, plated steel. Work-hardening increase the rigidity of the honeycomb while the plating increases the steel's resistance to corrosion.

A vinyl film is used to seal the bottom of each mounting hole prior to thermally bonding the table together. This ensures that each hole is completely free from any adhesive material. When using a hole for the first time the vinyl film is easily punctured to allow the screw to be threaded deep into the table. Prior to bonding the components of the table, each mounting hole in the top surface is tapped and slightly countersunk to ensure that components mounted to the table sit flat. The mounting holes are then cleaned and sealed on the bottom with a vinyl film. As a result, cap screws can be finger tightened into the mounting holes of the finished optical tables.

Specifications
  • Dimensions: 10' x 4.1' x 8.3"
  • Weight/Mass: 1029.6 lbs/468 kg
  • Maximum Dynamic Deflection Coefficient: <1.3 x 10-3
  • Maximum Relative Tabletop Motion: <0.27 nm (10.5 x 10-9 in.)
  • Deflection Under Load (Stiffness): <1.6 µm (6.5 x 10-5 in.) for a 113 kg (250 lb) Load
  • Table thickness: 210 mm (8.3")
  • Flatness: ±0.1 mm (±0.004") Over Any 1 m2
  • Construction: Double Plate, Single Honeycomb Core
  • Top and Bottom Plates: Matched Materials for Athermalized Design
  • Top and Bottom Plate Material: Magnetic Stainless Steel, 5 mm (3/16") Thick
  • Maximum Screw Depth: 16 mm (5/8") from Table Surface
  • Core Construction: High-Density Plated Steel Honeycomb
  • Damping: Proprietary Broadband Damping
  • Side Construction: Black Laminated-Steel, Slightly Inset From Table Surface
  • Top Surface Finish: Brushed Steel

Related Items for PTM11110:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000