Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PTH603 - 700 mm High Set Of Four Heavy Duty Passive Legs 
PTH603 - 700 mm High Set Of Four Heavy Duty Passive Legs
Zoom
PTH603
700 mm High Set Of Four Heavy Duty Passive Legs
Part Number: PTH603 - Ask a technical question Ask a technical question.
Weight: 220.00 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $2,190.00
Add To Cart:
Qty :   
PTH603 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Passive Vertical Vibration Isolation
  • Oil-Free Design
  • High-Load Capacity with Excellent Stability
  • Compatible with All Thorlabs' Optical Tables
  • Closed Pneumatic Isolation System

Thorlabs' 700 mm tall, passive vibration, heavy-duty, isolation optical table supports have a closed pneumatic isolation system that effectively isolates the optical table from floor vibrations throughout the 10 to 50 Hz frequency range. Most sources of vibrations in a lab are within this frequency range, thus these supports are suitable for use in many labs. These isolators provide simple and effective passive vibration isolation with excellent vertical and horizontal stability. The closed pneumatic isolation system can be inflated with a foot pump or some other source of compressed air and does not require a constant source of compressed air to maintain isolation. If the pneumatic isolation system is depressurized the optical table will remain securely supported on the frame of the optical table supports. Alternatively, if the air chamber is overinflated, vertical stops will prevent the optical table from rising above the maximum designed range. If the table is at either end of the range of motion, the optical table supports will no longer isolate the optical table from floor vibrations.

Thorlabs' heavy-duty passive vibration isolation optical table supports can be used with all of our optical tables. When the passive optical table supports are paired with a PerformancePlus or Performance series optical table and setup in a quiet environment, general imaging and micropositioning-based experiments can be performed. In addition, the passive optical table supports can be used to reduce the vibrations transmitted to an optical table setup in a typical laboratory environment.

Specificaitons
  • Vertical Resonant Frequency: 4.5 Hz
  • Vertical Transmissibility at Resonance: 22 dB
  • Isolation Efficiency at 10Hz: -11.5 dB (74%)
  • Load Capacity (set of four): 1200 - 4850 lb (550 - 2200 kg)
  • Height: 27.5" (700 mm)
  • Air Pressure (Recommended): 65 to 75 psi (448 to 517 kPa)
  • Air Pressure (Maximum): 80 psi (550 kPa)
  • Finish: Black Paint

Related Items for PTH603:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000