Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PSY212 - 300 mm x 1200 mm Overhead Shelf with 750 mm Long Post 
PSY212 - 300 mm x 1200 mm Overhead Shelf with 750 mm Long Post
Zoom
PSY212
300 mm x 1200 mm Overhead Shelf with 750 mm Long Post
Part Number: PSY212 - Ask a technical question Ask a technical question.
Weight: 30.80 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $335.00
Add To Cart:
Qty :   
PSY212 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000