Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PS908L-A - N-BK7 Right-Angle Prism, 20 mm, AR Coating on Legs: 350-700 nm 
PS908L-A - N-BK7 Right-Angle Prism, 20 mm, AR Coating on Legs: 350-700 nm
Zoom
PS908L-A
N-BK7 Right-Angle Prism, 20 mm, AR Coating on Legs: 350-700 nm
Part Number: PS908L-A - Ask a technical question Ask a technical question.
Weight: 0.07 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $83.27
Add To Cart:
Qty :   
PS908L-A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Thorlabs' high-precision, AR-coated, right-angle prism can be used to deviate a light path by 90° or 180°, depending on which surface is used as the input for the light source.

Due to total internal reflection (TIR), the right angle prism can be used as a 90° reflector. When the input light is incident on one of the prism's legs, it undergoes TIR at the glass/air boundary of the hypotenuse and exits via the other prism leg. This 90° deviation of the input light makes the right angle prism a suitable alternative for a mirror. The right angle prism can be used as a 180° retroreflector. When the input light is incident on the face of the hypotenuse, it undergoes total internal reflection (TIR) at the glass/air boundary at the prism legs. It undergoes TIR a second time at the next prism leg and exits the hypotenuse in a path parallel to that of the input beam. Like the retroreflector, the 180° deviation of the light path is independent of the angle at which the light enters the prism.

Specifications
  • Clear Aperture: 70%
  • Surface Quality (Scratch-Dig): 40-20
  • Surface Flatness @ 633 nm: ?/10
  • Number of Polished Faces: 3 (triangular faces are fine ground)
  • Material: N-BK7
  • A = B: 20 mm
  • C: 28.3 mm
  • H: 20 mm
  • Angle Tolerance: ±3 arcmin
  • AR Coating: 350 - 700 nm, Legs

Related Items for PS908L-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000