Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PS877-B - N-SF11 Mounted Prism Pair, ARC: 650 - 1050 nm, Mag: 2.5 
PS877-B - N-SF11 Mounted Prism Pair, ARC: 650 - 1050 nm, Mag: 2.5
Zoom
PS877-B
N-SF11 Mounted Prism Pair, ARC: 650 - 1050 nm, Mag: 2.5
Part Number: PS877-B - Ask a technical question Ask a technical question.
Weight: 0.14 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $335.27
Add To Cart:
Qty :   
PS877-B Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Thorlabs' Anamorphic Prism Pairs are used to transform elliptical laser diode beams into nearly circular beams by magnifying the elliptical beam in one dimension. They could also be used to convert a circular beam into an elliptical beam. This pair is mounted in Ø1" housings that feature 0.535"-40 (SM05) threads on one end.

An average throughput of 95% can be achieved if the prisms are oriented such that the incident light enters the prism pair at Brewster's angle and each surface has the appropriate AR coating for the wavelength of the incident light. Please note that the maximum input beam width is 90% of the prism width. The maximum input beam height is given by the entrance opening height.

General Specifications
  • Material: N-SF11
  • Dimensional Tolerance: ±0.15 mm
  • Angular Tolerances: ±10 acrmin
  • Surface Flatness: λ/10 @ 633 nm
  • Surface Quality: 40-20 Scratch-Dig
  • AR Coated: 650-1050 nm (-B)
  • Material Damage Threshold: 10 J/cm2(1064 nm, 10 ns, 10 Hz, Ø0.454 mm)
  • Anamorphic Magnification (@ 670 nm): 2.5
  • Input Offset: 4.6 mm

Related Items for PS877-B:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000