Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PMC780-90B-APC - 1x2 PM Coupler, 780 nm, 10/90, FC/APC Aligned to Slow Axis 
PMC780-90B-APC - 1x2 PM Coupler, 780 nm, 10/90, FC/APC Aligned to Slow Axis
Zoom
PMC780-90B-APC
1x2 PM Coupler, 780 nm, 10/90, FC/APC Aligned to Slow Axis
Part Number: PMC780-90B-APC - Ask a technical question Ask a technical question.
Weight: 0.24 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,317.10
Add To Cart:
Qty :   
PMC780-90B-APC Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • FC/APC Connectors on Both Ends for Low Insertion Loss
  • Wavelength of 780 nm
  • 1x2 Coupler Configuration
  • High Stability and Reliability

Thorlabs’ high-performance polarization-maintaining fiber couplers use a unique fusing technique. This fiber coupler has a 90/10 coupling ration with FC/APC connectors. Thorlabs also offers 50/50 coupling ration fibers and fiber couples with FC/PC connectors. Notable features include low excess loss, small package size, and high polarization extinction ratio. The PMC Series couplers are commonly used for optical sensors, optical amplifiers and fiber gyroscopes. Please note that these couplers only work with light launched into the slow axis.

Specifications
  • Center Wavelength: 780 nm
  • Bandwidth: ±15 nm
  • Extinction Ratio: ≥16.0 dB
  • Coupling Ratio: 90/10
  • Insertion Loss: ≤1.6/12.0 dB
  • Excess Loss (Typ.): ≤0.6 dB
  • Directivity: ≥55 dB
  • Maximum Input Power Total: 1 W
  • Fiber Length: 1 m Each Leg
  • Fiber Type: PM780-HP
  • Fiber Jacket: 900 µm Loose Tubing

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000