Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

PM1550-HP - 1440 - 1625 nm PM Fiber, 10.5 µm MFD 
Zoom
PM1550-HP
1440 - 1625 nm PM Fiber, 10.5 µm MFD

Part Number:PM1550-HP -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Drawings and Documents:
Spec SheetSpec Sheet
Additional Info: Additional Info
RoHS:RoHS Compliant

Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright 1999-2015 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image