Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PL100P - SOP Locker with PMF Output 
PL100P - SOP Locker with PMF Output
Zoom
PL100P
SOP Locker with PMF Output
Part Number: PL100P - Ask a technical question Ask a technical question.
Weight: 8.15 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Exempt Exempt - Exempt
Price: $9,360.00
Add To Cart:
Qty :   
PL100P Support Documentation
 
Manual: Operating Manual
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Output SOP Independent of Input SOP
  • Wavelength Range: 1510 – 1640 nm
  • High-Speed, Low Insertion Loss, Excellent Accuracy
  • No Drift or Hysteresis
  • The PL100P State of Polarization (SOP) Locker is a stand-alone inline deterministic polarization controller. This benchtop device offers accurate high-speed low-loss control of the output polarization state independent of the input SOP. The PL100P is designed for use with a PM output fiber and as a result the SOP of the output light is linear when the PL100P is locked. The SOP locker can be used as a standalone device or it can be controlled by a computer through a USB port using the included USB cable and software drivers. This SOP Locker controls the output polarization using a closed-loop system consisting of several piezo-electric fiber squeezers, a fast in-line polarimeter, and a digital signal processor (DSP). For low-power signals, there is a precision mode that increases the averaging time, which allows the system to maintain precise control over the output SOP.

    Specifications
    • Output: PMF
    • Wavelength Range: 1510 – 1640 nm
    • SOP Accuracy: ±0.25° on Poincaré Sphere
    • DOP Accuracy: ±0.25°
    • Insertion Loss: <1.1 dB
    • PLD: <0.05 dB
    • Dynamic Range: 35 dB (-20 – 15 dBm)
    • Optical Input/Output Connector: FC/APC

    Related Items for PL100P:

    Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
    Regional Websites: West Coast US | Europe | Asia | China | Japan
    Copyright © 1999 - 2013 Thorlabs
    Sales: 1-973-579-7227
    Technical Support: 1-973-300-3000