Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PHS101 - Remote Control for Benchtop Piezo Controllers 
Zoom
PHS101
PIEZO CONTROLLER INTELLIGENT HANDSET (BENCHTOP)
Part Number: PHS101 - Ask a technical question Ask a technical question.
Weight: 0.83 lbs / Each
RoHS: RoHS Compliant
Price: $265.50
Add To Cart:
Qty :   
PHS101 Support Documentation
 
Manual: Operating Manual
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Adjustable Output for 0 to 75 V Equivalent to 0 to Maximum Piezo Travel
  • Allows Coarse and Fine Adjustment
  • Approximately 10 mV Step Size (Fine Adjustment)
  • Supports up to 3 Channels

This handset allows remote control of our piezo benchtop controllers, enabling the customer full control of the piezo actuators in situations where the application is at some distance from the controller. It allows convenient adjustments of the output while monitoring the alignment. This is useful when working in a complex optical setup, where access to the front panel controls or adjusting controls on the PC is impractical.


Related Items for PHS101:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000