Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PFA52502 - 800 mm (31.5") SuperDamp Frame 1500 x 900 mm (5' x 3') 
PFA52502 - 800 mm (31.5in) SuperDamp Support Frame 1500 x 900 mm (5' x 3')
Zoom
PFA52502
800 mm (31.5in) SuperDamp Support Frame 1500 x 900 mm (5' x 3')
Part Number: PFA52502 - Ask a technical question Ask a technical question.
Weight: 458.56 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $2,618.00
Add To Cart:
Qty :   
PFA52502 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Vertical and Horizontal Vibration Isolation
  • Sturdy, Fully Welded All Steel Design
  • Manually Leveling Feet to Compensate for Uneven Floors
  • Set of Casters Available (PWA061)

The PFA52502 SuperDamp™ active isolation frame offers the maximum isolation for vibration sensitive applications. It features a pneumatic self-leveling design that provides both vertical and horizontal vibration isolation of the worksurface and effective attenuation of low frequency vibrations. This workstation is designed to support Thorlabs breadboards up to 1800 mm X 900 mm (6' x 3') in size. The workstation can carry loads of up to 700 kg (1545 lbs) and have a frame height of 800 mm. The SuperDamp™ system is based on four independent, air mounted, active vibration isolators which are self-leveling with a repeatability of ±0.25 mm (0.010"). With vertical and horizontal resonance frequencies of 1.6 Hz and 1.2 Hz (accordingly) this isolator is an ideal solution for interferometry, cell injection, non-contact surface measurement, microscopy and other motion-sensitive measurements.

Specifications
  • Frame Height: 800 mm
  • Frame Size: 1500 mm X 900 mm (5' x 3')
  • Breadboard Size: 1800 mm X 900 mm (6' x 3')
  • Vertical Resonant Freq: <1.6 Hz
  • Horizontal Resonant Freq: <1.2 Hz
  • Vertical Transmissibility at Resonance: <13 dB
  • Horizontal Transmissibility at Resonance: <8 dB
  • Vertical Transmissibility at 5 Hz: -18 dB
  • Horizontal Transmissibility at 5 Hz: -18 dB
  • Vertical Transmissibility at 10 Hz: -34 dB
  • Horizontal Transmissibility at 10 Hz: -34 dB
  • Load Capacity: 700 kg (1,545 lbs)
  • Isolators Height Adjustment Range: ±6 mm (0.25")
  • Self-Leveling Repeatability: ±0.25 mm (0.010")
  • Legs Height Adjustment Range: ±10 mm (0.4")
  • Air Pressure Required: 690 kPa (100 psi) Maximum
  • Finish: Black Paint

Related Items for PFA52502:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000