|
|
|
PDA36A - Si Switchable Gain Detector, 350-1100 nm, 10 MHz BW, 13 mm2, 120 VAC |
|
|
|
| Product Summary: |
Features
- Detetor Types: Si
- Wavelength Ranges from 350 to 1100 nm
- Low-Noise, Wide Band Amplifiers
- Switchable Gain
- 0 to 10 V Output
- Compatible with SM1 and Some SM05 Series Products
- Threaded Mount for Ø1" (Ø25 mm) Optics Included
- Power Supply Included
The PDF36A Amplified Photodetector is housed in a compact, low profile package and is designed for the detection of light in the UV to NIR spectrum. The module has a thin profile to allow access to light paths with a minimal footprint. All connections and controls are located perpendicular to the light path, providing increased accessibility. Amplification is provided by low noise transimpedance or voltage amplifiers that are capable of driving 50 Ohm loads. Signal output is via a BNC connector.
Specifications
- Sensor: Si (UV-NIR)
- Active Area: 13 mm2 (3.6 × 3.6 mm)
- Wavelength Range: 350 – 1100 nm
- Peak Response: 0.65 A/W @ 970 nm
- Bandwidth DC-10 MHz
- NEP Range (W/Hz1/2): 2.1 × 10 -12 - 7.7 × 10 -11
- Rise Time: 20.6 ns
|
|
|
|
|
|
|