Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PDA10CF - InGaAs Fixed Gain Detector, 700-1800 nm, 150 MHz BW, 0.2 mm2, 120 VAC  
PDA10CF - InGaAs Fixed Gain Detector, 700-1800 nm, 150 MHz BW, 0.2 mm<sup>2</sup>, 120 VAC
Zoom
PDA10CF
InGaAs Fixed Gain Detector, 700-1800 nm, 150 MHz BW, 0.2 mm2, 120 VAC
Part Number: PDA10CF - Ask a technical question Ask a technical question.
Weight: 2.08 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $374.00
Add To Cart:
Qty :   
PDA10CF Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Detetor Types: InGaAs
  • Wavelength Ranges from 700 to 1800 nm
  • > Low-Noise, Wide Band Amplifiers
  • Fixed Gain
  • 0 to 10 V Output
  • Compatible with SM1 and Some SM05 Series Products
  • Threaded Mount for Ø1" (Ø25 mm) Optics Included
  • Power Supply Included

The PDA10CF Amplified Photodetector is housed in a compact, low profile package and is designed for the detection of light in the NIR spectrum. The module has a thin profile to allow access to light paths with a minimal footprint. All connections and controls are located perpendicular to the light path, providing increased accessibility. Amplification is provided by low noise transimpedance or voltage amplifiers that are capable of driving 50 Ohm loads. Signal output is via a BNC connector.

Specifications
  • Sensor: InGaAr (NIR)
  • Active Area: 0.2 mm2 (Ø0.5 mm)
  • Wavelength Range: 700 – 1800 nm
  • Peak Response: 0.95 A/W @ 1550 nm
  • Bandwidth DC-150 MHz
  • NEP Range (W/Hz1/2): 1.2 × 10 -11
  • Rise Time: 2.3 ns

Related Items for PDA10CF:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000