Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Products Home >> Detectors >> Detectors >> Amplified Si Photodetectors: VIS - NIR Wavelengths >> PDA10A

PDA10A - 200-1100 nm Fixed Gain, 150 MHz, Si Detector, 120 VAC  
PDA10A - 200-1100 nm Fixed Gain, 150 MHz, Si Detector, 120 VAC
Zoom
PDA10A
200-1100 nm Fixed Gain, 150 MHz, Si Detector, 120 VAC
Part Number: PDA10A - Ask a technical question Need to Contact Technical Support about a PDA10A? Use this link.
Weight: 3.00 lbs / Each
Available/Ships: Today
RoHS: RoHS Exempt Exempt - Exempt
Price: $278.00
Add To Cart:
QTY :   
PDA10A Support Documentation
 
Catalog Page: Catalog Page
Drawings and Documents:
Auto CAD
DXF
Auto CAD DXF
Auto CAD
PDF
Auto CAD PDF
eDrawing eDrawing
Solidworks Solidworks
Spec
Sheet
Spec Sheet
Step Step
Share this product Print Add favorite Watch for updates

Related Items for PDA10A:

PRODUCT FEEDBACK
How would you rate this product / product family against the competition? Needs a lot of work  1  2  3   4   Very Good
How would you modify this product to make it better?
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
Email: (Not required)   Contact Me:  
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000