Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PBSW-1550 - Ø1" Polarizing Plate Beamsplitter, 1550 nm 
PBSW-1550 - Ø1in Polarizing Plate Beamsplitter, 1550 nm
Zoom
PBSW-1550
Ø1in Polarizing Plate Beamsplitter, 1550 nm
Part Number: PBSW-1550 - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $350.00
Add To Cart:
Qty :   
PBSW-1550 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000