Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PBI51512 - PerformancePlus Breadboard - 1200 mm x 750 mm x 60 mm 
PBI51512 - PerformancePlus Breadboard - 1200 mm x 750 mm x 60 mm
Zoom
PBI51512
PerformancePlus Breadboard - 1200 mm x 750 mm x 60 mm
Part Number: PBI51512 - Ask a technical question Ask a technical question.
Weight: 224.40 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $1,566.80
Add To Cart:
Qty :   
PBI51512 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Triple-Plate Double Core StableTop™ Construction Significantly Increases Rigidity
  • Enhanced Damping Improves Dynamic Performance for the Most Critical Laboratory Applications
  • Sealed Mounting Holes Make it Simple to Contain and Clean Up Spills or Retrieve Small Objects
  • Plated Steel Sealing Cup Honeycomb Structure

Thorlabs PBI51512, 1200 mm x 750 mm x 60 mm, PerformancePlus™ Optical Breadboard is designed specifically for demanding R&D applications. It combines all the features of the Performance™ breadboards but with enhanced damping, increased rigidity, and sealed mounting holes. This breadboard is stocked in the UK.

The PerformancePlus breadboards incorporate a triple plate (top, bottom and middle), double-honeycomb design, providing unsurpassed stiffness and excellent dynamic rigidity. The top layer consists of a stainless steel top plate and a secondary steel plate, separated by a unique plated steel honeycomb-like structure. The second layer adds the main steel honeycomb structure and the stainless steel bottom plate. The main honeycomb core is fabricated from strips of precision-formed plated steel, which is bonded together with a high tensile strength epoxy adhesive. The thinner, honeycomb-like top structure is made from cylindrical-shaped steel cups, which enhance the overall stiffness of the breadboard and provide improved support of the top plate.

For more information, use the breadcrumb links at the top of this page to go back to the “Performance Series II Breadboards” main page.

Specifications
  • Finish and Construction
    • Dimensions: 1200 mm x 750 mm x 60 mm
    • Breadboard Thickness: 60 mm (2.4")
    • Flatness: ±0.1 mm (±0.004") over any 0.3 m2
    • Construction: Triple-Plate, Double Honeycomb-Core, Athermalized Design with Matching Plate Materials for Maximum Thermal Stability
    • Top and Bottom Plates: Matched materials for Athermalized Design, Magnetic Stainless Steel, 5mm (3/16") Thick
    • Main Core: High Density Plated Steel Honeycomb
    • Intermediate Core: Plated Steel Sealing Cup Honeycomb Structure, 13 mm (0.15") Thick, Cell Size Approximately 1.6 cm2(0.25"2)
    • Damping: Enhanced (Proprietary Tuned And Broadband Damping)
    • Sides: Black Laminated-Steel Sides, Slightly Inset
    • Finish: Top Plate is Brush Finished
  • Mounting
    • M6 Tapped on 25 mm Centers
    • Distance from Edge to First Holes: 50 mm on All Sides
    • Max Screw Depth: 6 mm from Breadboard Surface

Related Items for PBI51512:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000