Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PBH51509 - Performance Series I Breadboard, 1800 x 600 x 60 mm, M6 Taps 
PBH51509 - Performance Series I Breadboard, 1800 x 600 x 60 mm, M6 Taps
Zoom
PBH51509
Performance Series I Breadboard, 1800 x 600 x 60 mm, M6 Taps
Part Number: PBH51509 - Ask a technical question Ask a technical question.
Weight: 231.00 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $1,711.03
Add To Cart:
Qty :   
PBH51509 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Athermalized Design for Excellent Thermal Stability
  • Low Deflection Under Load
  • Plated Steel Honeycomb Core and Internal Damping Provide Both Static and Dynamic Rigidity
  • Magnetic Stainless Steel Top and Bottom Plate
  • Excellent Surface Flatness, Achieved by Using a Single State-Of-The-Art Material and a Thermal Bonding Process

Thorlabs PBH51509, 1800 mm x 600 mm x 60 mm, Performance Optical Breadboard provides high performance at an economical price. This 2.4" thick optical breadboard provides high stiffness and standard damping making it an ideal solution for general lab purposes and a favorite OEM breadboard. This breadboard incorporates a double plate (top and bottom), single-honeycomb design, providing excellent stiffness and dynamic rigidity. In the Performance series, the top layer consists of a stainless steel top plate. The second layer adds the main steel honeycomb structure and the stainless steel bottom plate. The main honeycomb core is fabricated from strips of precision-formed plated steel, which is bonded together with a high tensile strength epoxy adhesive. This breadboard is made to order.

For more information, use the breadcrumb links at the top of this page to go back to the “Performance Series I Breadboards” main page.

Specifications
  • Finish and Construction
    • Dimensions: 1800 mm x 600 mm x 60 mm
    • Breadboard Thickness: 60 mm (2.4")
    • Flatness: ±0.15 mm (±0.006") over any 0.3 m2
    • Construction: Double Plate, Single Honeycomb Core
    • Top and Bottom Plates: Magnetic Stainless Steel, 5mm thick, Matched Materials for Athermalized Design
    • Core: High-Density Plated Steel Honeycomb
    • Damping: Proprietary Broadband Damping
    • Sides: Black Laminated-Steel Sides, Slightly Inset
    • Finish: Top Plate is Brush Finished
  • Mounting
    • M6 tapped holes on 25 mm centers
    • Distance from Edge to First Holes: 50 mm on all sides
    • Max Screw Depth: 6 mm from Breadboard Surface

Related Items for PBH51509:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000