Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PBH11112/NH - Performance Series I Breadboard, No Holes - 4' x 2.5' x 2.4"  
PBH11112/NH - Performance Series I Breadboard, No Holes - 4' x 2.5' x 2.4in
Zoom
PBH11112/NH
Performance Series I Breadboard, No Holes - 4' x 2.5' x 2.4in
Part Number: PBH11112/NH - Ask a technical question Ask a technical question.
Weight: 239.00 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $985.00
Add To Cart:
Qty :   
PBH11112/NH Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Design for Excellent Thermal Stability
  • Low Deflection Under Load
  • Plated Steel Honeycomb Core Provides Both Static and Dynamic Rigidity
  • Magnetic Stainless Steel Top and Bottom Plate
  • Excellent Surface Flatness--Using a Single Material and a Unique Thermal Bonding Process

Thorlabs PBH11112/NH Performance™ Optical Breadboard provides high performance at an economical price. This 2.4" thick optical breadboard offers the same construction techniques as our standard Performance Series I range, but with no holes drilled into the top plate. It provides high stiffness and standard damping making it an ideal solution for microscopy applications. This breadboard is stocked in the USA.

Specifications
  • Breadboard Thickness: 2.4"
  • Flatness: ±0.006" Over Any 0.3 m2
  • Construction: Double Plate, Single Honeycomb Core
  • Top and Bottom plates: Magnetic Stainless Steel, 5 mm thick, Matched Materials for Athermalized Design
  • Core: High-Density Plated Steel Honeycomb
  • Damping: Proprietary Broadband Damping
  • Sides: Black Laminated-Steel Sides, Slightly Inset
  • Finish: Top Plate is Brush Finished

Related Items for PBH11112/NH:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000