Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PBG11103 - UltraLight Series I Breadboard, 3' x 1' x 1", 1/4"-20 Taps 
PBG11103 - UltraLight Series I Breadboard, 3' x 1' x 1in, 1/4in-20 Taps
Zoom
PBG11103
UltraLight Series I Breadboard, 3' x 1' x 1in, 1/4in-20 Taps
Part Number: PBG11103 - Ask a technical question Ask a technical question.
Weight: 33.07 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $617.60
Add To Cart:
Qty :   
PBG11103 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 1" Thickness
  • 20% Lighter than Equivalent Solid Aluminum Surface Plates
  • All-Aluminum Construction Results in Excellent Thermal Stability
  • Higher Rigidity than 0.5" Thick Solid Aluminum Breadboards
  • Black Matte Finish Reduces Reflectivity and Backscatter
  • High Density Core and Internal Damping Provide Static and Dynamic Rigidity

Thorlabs’ PBG11103, 3' x 1' x 1", UltraLight™ optical breadboard offers high strength-to-weight ratio and excellent thermal stability. This breadboard is ideal for optical setups where portability and dynamic rigidity are important. It is typically used as a replacement for aluminum, steel, or granite surface plates as well as for applications demanding a totally nonmagnetic surface. This breadboard is stocked in the USA.

Specifications
  • Dimensions: 3' x 1' x 1"
  • Breadboard Thickness: 1"
  • Flatness: ±0.006" over any 0.3 m2
  • Construction: Double-Plate, Single-Honeycomb Core, Athermalized Design
  • Top and Bottom Plates: Matched materials for athermalized design. Top 6 mm thick, Bottom 3 mm thick.
  • Material: Aluminium
  • Core: High-Density plated aluminum honeycomb
  • Damping: Proprietary broadband damping
  • Sides: Black laminated-aluminum sides, slightly inset
  • Finish: Matte Black
  • Mounting Holes: 1/4"-20 tapped holes not sealed, on 1" centers
  • Distance from Edge to First Hole: 1.0" on all sides
  • Maximum Screw Depth 6 mm from Top Surface

Related Items for PBG11103:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000