Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PBB-VIS-10-R - Walk-Off Polarizer Module, 620-690 nm, Right Handed 
PBB-VIS-10-R - Walk-Off Polarizer Module, 620-690 nm, Right Handed
Zoom
PBB-VIS-10-R
Walk-Off Polarizer Module, 620-690 nm, Right Handed
Part Number: PBB-VIS-10-R - Ask a technical question Ask a technical question.
Weight: 0.23 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $200.00
Add To Cart:
Qty :   
PBB-VIS-10-R Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • AR-Coated Calcite Polarizer
  • 100,000:1 Extinction Ratio
  • Broadband Operation
  • Clear Aperture: 6.0 mm x 3.5 mm
  • 500 W/cm2 Power Handling
  • Input Diameter: 1 mm (Max)
  • Beam Displacement: 1 mm
  • Surface Quality: 40-20 Scratch-Dig
  • Wavelength Range: 620 - 690 nm

The right-handed PBB-VIS-10-R Polarizer Module consists of an AR-coated calcite crystal mounted on a static base such that it can be inserted at the correct height into a FiberBench setup. It is primarily designed to displace the horizontal polarization state by 1 mm in the 620 – 690 nm wavelength range. Please contact FiberBench@Thorlabs.com for more information or custom requests.


Related Items for PBB-VIS-10-R:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000